FC-202N132T4E2MH2TLC7XXSXXXXAXBXCXXXXDX

137U0190

Frequency converter
FC-202N132T4E2MH2TLC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N132) 132 KW / 200 HP,
Three phase, 380 - 480 VAC,IP21/Type 1+mains shield
RFI Filter
Safe Stop
Graphical LCP + USB
Coated PCB, Fuse
Latest release std. SW.
Frame: D1H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N132T4E2MH2TLC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 62.3 Kilogram
Net weight 62 Kilogram
EAN 5715253683591

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E2M IP21/Type 1+mains shield
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Typecode Part 1 FC-202N132T4E2MH2TLC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202N132T4E2MH2TC7XX
Variant condition (ref. YV00)































202_3N
4
60681
A_OPT_FC-202N132T4AX
BR_FC-202N132T4T
BR_FC-202N132T4TH2
B_OPT_FC-202N132T4BX
C0_OPT_FC-202N132T4CX
C1_OPT_FC-202N132T4X
COT_FC-202N132T4C
C_OPT_FC-202N132T4XX
D_OPT_FC-202N132T4DX
ECL_FC-202N132T4E2M
ECL_FC-202N132T4E2MH2
FC-202
FC-202N132T4
FRAME_D1H
HDW21_FC-202N132T47
HDW21_FC-202N132T47H2
HDW22_FC-202N132T4X
HDW22_FC-202N132T4XH2
HDW23_FC-202N132T4X
HDW23_FC-202N132T4XH2
IN_POWER_GROUP_3
LCP_FC-202N132T4L
N132
POWER_GROUP_3
RFI_FC-202N132T4H2
RU_POWER_GROUP_3
SV_FC-202N132T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD1H
VLT
Variant condition (Purch)































202_3N
4
60681
A_OPT_FC-202N132T4AX
BR_FC-202N132T4T
BR_FC-202N132T4TH2
B_OPT_FC-202N132T4BX
C0_OPT_FC-202N132T4CX
C1_OPT_FC-202N132T4X
COT_FC-202N132T4C
C_OPT_FC-202N132T4XX
D_OPT_FC-202N132T4DX
ECL_FC-202N132T4E2M
ECL_FC-202N132T4E2MH2
FC-202
FC-202N132T4
FRAME_D1H
HDW21_FC-202N132T47
HDW21_FC-202N132T47H2
HDW22_FC-202N132T4X
HDW22_FC-202N132T4XH2
HDW23_FC-202N132T4X
HDW23_FC-202N132T4XH2
IN_POWER_GROUP_3
LCP_FC-202N132T4L
N132
POWER_GROUP_3
RFI_FC-202N132T4H2
RU_POWER_GROUP_3
SV_FC-202N132T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD1H
VLT
STAT NO 60681
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 110 110
Power 110% (NO) [KW] 132 132
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 180 180
Power Loss NO [W] 2954 2954
Power Loss NO [W] 2724 2724
Power Loss HO [W] 2289 2289
Power Loss HO [W] 2051 2051
Continuous Current (NO) [A] 260 260
Intermittent Current (NO) [A] 286 286
Continuous Current (NO) [A] 240 240
Intermittent Current (NO) [A] 264 264
Continuous Current (HO) [A] 212 212
Intermittent Current (HO) [A] 318 318
Continuous Current (HO) [A] 190 190
Intermittent Current (HO) [A] 285 285
Calculated Gross Weight [kg] 62.3
Calculated Package Weight 0.3
Calculated Net Weight [kg] 62
Helping cstic for weight calc 0
Material Net Weight 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360681
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N132T4E2MH2TLC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality