FC-202P11KT4E21H2XGXXXXLXX1XAXBXCXXXXDX

137N9917

Frequency converter
FC-202P11KT4E21H2XGXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P11KT4E21H2XGXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 23.31 Kilogram
Net weight 19.69 Kilogram
Volume 105.71 Liter
EAN 5715253680842

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P11KT4E21H2XGX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P11KT4E21H2XXXXX
Variant condition (ref. YV00)































202_2
4
60529
A_OPT_FC-202P11KT4AX
BR_FC-202P11KT4X
BR_FC-202P11KT4XH2
B_OPT_FC-202P11KT4BX
C0_OPT_FC-202P11KT4CX
C1_OPT_FC-202P11KT4X
COT_FC-202P11KT4X
C_OPT_FC-202P11KT4XX
D_OPT_FC-202P11KT4DX
ECL_FC-202P11KT4E21
ECL_FC-202P11KT4E21H2
FC-202
FC-202P11KT4
FRAME_B1
HDW21_FC-202P11KT4X
HDW21_FC-202P11KT4XH2
HDW22_FC-202P11KT4X
HDW22_FC-202P11KT4XH2
HDW23_FC-202P11KT4X
HDW23_FC-202P11KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P11KT4G
P11K
POWER_GROUP_2
RFI_FC-202P11KT4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B1
SV_FC-202P11KT4LXX1
VLT
Variant condition (Purch)































202_2
4
60529
A_OPT_FC-202P11KT4AX
BR_FC-202P11KT4X
BR_FC-202P11KT4XH2
B_OPT_FC-202P11KT4BX
C0_OPT_FC-202P11KT4CX
C1_OPT_FC-202P11KT4X
COT_FC-202P11KT4X
C_OPT_FC-202P11KT4XX
D_OPT_FC-202P11KT4DX
ECL_FC-202P11KT4E21
ECL_FC-202P11KT4E21H2
FC-202
FC-202P11KT4
FRAME_B1
HDW21_FC-202P11KT4X
HDW21_FC-202P11KT4XH2
HDW22_FC-202P11KT4X
HDW22_FC-202P11KT4XH2
HDW23_FC-202P11KT4X
HDW23_FC-202P11KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P11KT4G
P11K
POWER_GROUP_2
RFI_FC-202P11KT4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B1
SV_FC-202P11KT4LXX1
VLT
STAT NO 60529
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 11 11
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Continuous Current (NO) [A] 24 24
Intermittent Current (NO) [A] 26.4 26.4
Continuous Current (NO) [A] 21 21
Intermittent Current (NO) [A] 23.1 23.1
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 23.31
Calculated Package Weight 3.62
Calculated Net Weight [kg] 19.69
Helping cstic for weight calc 0
Material Net Weight 19.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360529
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P11KT4E21H2XGX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality