FC-202P18KT4E55H2XGXXSXLXX1XAXBXCXXXXDX

137N6358

Frequency converter
FC-202P18KT4E55H2XGXXSXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P18KT4E55H2XGXXSXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 24.01 Kilogram
Net weight 20.39 Kilogram
Volume 105.71 Liter
EAN 5715253644110

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A S Smooth imperial cable entr
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P18KT4E55H2XGX
Typecode Part 2 XSXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P18KT4E55H2XXXSX
Variant condition (ref. YV00)































202_2
4
60531
A_OPT_FC-202P18KT4AX
BR_FC-202P18KT4X
BR_FC-202P18KT4XH2
B_OPT_FC-202P18KT4BX
C0_OPT_FC-202P18KT4CX
C1_OPT_FC-202P18KT4X
COT_FC-202P18KT4X
C_OPT_FC-202P18KT4XX
D_OPT_FC-202P18KT4DX
ECL_FC-202P18KT4E55
ECL_FC-202P18KT4E55H2
FC-202
FC-202P18KT4
FRAME_B1
HDW21_FC-202P18KT4X
HDW21_FC-202P18KT4XH2
HDW22_FC-202P18KT4S
HDW22_FC-202P18KT4SH2
HDW23_FC-202P18KT4X
HDW23_FC-202P18KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P18KT4G
P18K
POWER_GROUP_2
RFI_FC-202P18KT4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B1
SV_FC-202P18KT4LXX1
VLT
Variant condition (Purch)































202_2
4
60531
A_OPT_FC-202P18KT4AX
BR_FC-202P18KT4X
BR_FC-202P18KT4XH2
B_OPT_FC-202P18KT4BX
C0_OPT_FC-202P18KT4CX
C1_OPT_FC-202P18KT4X
COT_FC-202P18KT4X
C_OPT_FC-202P18KT4XX
D_OPT_FC-202P18KT4DX
ECL_FC-202P18KT4E55
ECL_FC-202P18KT4E55H2
FC-202
FC-202P18KT4
FRAME_B1
HDW21_FC-202P18KT4X
HDW21_FC-202P18KT4XH2
HDW22_FC-202P18KT4S
HDW22_FC-202P18KT4SH2
HDW23_FC-202P18KT4X
HDW23_FC-202P18KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P18KT4G
P18K
POWER_GROUP_2
RFI_FC-202P18KT4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B1
SV_FC-202P18KT4LXX1
VLT
STAT NO 60531
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 15 15
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 26 26
Power Loss NO [W] 465 465
Power Loss NO [W] 465 465
Power Loss HO [W] 379 379
Power Loss HO [W] 379 379
Continuous Current (NO) [A] 37.5 37.5
Intermittent Current (NO) [A] 41.2 41.2
Continuous Current (NO) [A] 34 34
Intermittent Current (NO) [A] 37.4 37.4
Continuous Current (HO) [A] 32 32
Intermittent Current (HO) [A] 51.2 51.2
Continuous Current (HO) [A] 27 27
Intermittent Current (HO) [A] 43.2 43.2
Calculated Gross Weight [kg] 24.01
Calculated Package Weight 3.62
Calculated Net Weight [kg] 20.39
Helping cstic for weight calc 0
Material Net Weight 20.39
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360531
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P18KT4E55H2XGX
Modelcode02 XSXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality