FC-202P11KT4E55H2XGXXSXLXX1XAXBXCXXXXDX

137N6357

Frequency converter
FC-202P11KT4E55H2XGXXSXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P11KT4E55H2XGXXSXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 23.41 Kilogram
Net weight 19.79 Kilogram
Volume 105.71 Liter
EAN 5715253644103

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A S Smooth imperial cable entr
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P11KT4E55H2XGX
Typecode Part 2 XSXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































202_2
4
60529
A_OPT_FC-202P11KT4AX
BR_FC-202P11KT4X
BR_FC-202P11KT4XH2
B_OPT_FC-202P11KT4BX
C0_OPT_FC-202P11KT4CX
C1_OPT_FC-202P11KT4X
COT_FC-202P11KT4X
C_OPT_FC-202P11KT4XX
D_OPT_FC-202P11KT4DX
ECL_FC-202P11KT4E55
ECL_FC-202P11KT4E55H2
FC-202
FC-202P11KT4
FRAME_B1
HDW21_FC-202P11KT4X
HDW21_FC-202P11KT4XH2
HDW22_FC-202P11KT4S
HDW22_FC-202P11KT4SH2
HDW23_FC-202P11KT4X
HDW23_FC-202P11KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P11KT4G
P11K
POWER_GROUP_2
RFI_FC-202P11KT4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B1
SV_FC-202P11KT4LXX1
VLT
Variant condition (Purch)































202_2
4
60529
A_OPT_FC-202P11KT4AX
BR_FC-202P11KT4X
BR_FC-202P11KT4XH2
B_OPT_FC-202P11KT4BX
C0_OPT_FC-202P11KT4CX
C1_OPT_FC-202P11KT4X
COT_FC-202P11KT4X
C_OPT_FC-202P11KT4XX
D_OPT_FC-202P11KT4DX
ECL_FC-202P11KT4E55
ECL_FC-202P11KT4E55H2
FC-202
FC-202P11KT4
FRAME_B1
HDW21_FC-202P11KT4X
HDW21_FC-202P11KT4XH2
HDW22_FC-202P11KT4S
HDW22_FC-202P11KT4SH2
HDW23_FC-202P11KT4X
HDW23_FC-202P11KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P11KT4G
P11K
POWER_GROUP_2
RFI_FC-202P11KT4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B1
SV_FC-202P11KT4LXX1
VLT
STAT NO 60529
Power 160% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 11 11
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Continuous Current (NO) [A] 24 24
Intermittent Current (NO) [A] 26.4 26.4
Continuous Current (NO) [A] 21 21
Intermittent Current (NO) [A] 23.1 23.1
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 23.41
Calculated Net Weight [kg] 19.79
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P11KT4E55H2XGX
Modelcode02 XSXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality