FC-202P3K0T4E20H2XXXXXXLXX1XAXBXCXXXXDX

137N4569

Frequency converter
FC-202P3K0T4E20H2XXXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P3K0) 3.0 KW / 4.0 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P3K0T4E20H2XXXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 4.82 Kilogram
Net weight 3.95 Kilogram
Volume 21.569 Liter
EAN 5715253624402

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P3K0 (P3K0) 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202P3K0T4E20H2XXX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P3K0T4E20H2XXXXX
Variant condition (ref. YV00)































202_1
4
60525
A_OPT_FC-202P3K0T4AX
BR_FC-202P3K0T4X
BR_FC-202P3K0T4XH2
B_OPT_FC-202P3K0T4BX
C0_OPT_FC-202P3K0T4CX
C1_OPT_FC-202P3K0T4X
COT_FC-202P3K0T4X
C_OPT_FC-202P3K0T4XX
D_OPT_FC-202P3K0T4DX
ECL_FC-202P3K0T4E20
ECL_FC-202P3K0T4E20H2
FC-202
FC-202P3K0T4
FRAME_A2
HDW21_FC-202P3K0T4X
HDW21_FC-202P3K0T4XH2
HDW22_FC-202P3K0T4X
HDW22_FC-202P3K0T4XH2
HDW23_FC-202P3K0T4X
HDW23_FC-202P3K0T4XH2
IN_POWER_GROUP_1
LCP_FC-202P3K0T4X
P3K0
POWER_GROUP_1
RFI_FC-202P3K0T4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1A2
SV_FC-202P3K0T4LXX1
VLT
Variant condition (Purch)































202_1
4
60525
A_OPT_FC-202P3K0T4AX
BR_FC-202P3K0T4X
BR_FC-202P3K0T4XH2
B_OPT_FC-202P3K0T4BX
C0_OPT_FC-202P3K0T4CX
C1_OPT_FC-202P3K0T4X
COT_FC-202P3K0T4X
C_OPT_FC-202P3K0T4XX
D_OPT_FC-202P3K0T4DX
ECL_FC-202P3K0T4E20
ECL_FC-202P3K0T4E20H2
FC-202
FC-202P3K0T4
FRAME_A2
HDW21_FC-202P3K0T4X
HDW21_FC-202P3K0T4XH2
HDW22_FC-202P3K0T4X
HDW22_FC-202P3K0T4XH2
HDW23_FC-202P3K0T4X
HDW23_FC-202P3K0T4XH2
IN_POWER_GROUP_1
LCP_FC-202P3K0T4X
P3K0
POWER_GROUP_1
RFI_FC-202P3K0T4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1A2
SV_FC-202P3K0T4LXX1
VLT
STAT NO 32734
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 3 3
Power 110% (NO) [KW] 3 3
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 4.99 4.99
Power Loss NO [W] 116 116
Power Loss NO [W] 116 116
Power Loss HO [W] 116 116
Power Loss HO [W] 116 116
Continuous Current (NO) [A] 7.2 7.2
Intermittent Current (NO) [A] 7.92 7.92
Continuous Current (NO) [A] 6.3 6.3
Intermittent Current (NO) [A] 6.93 6.93
Continuous Current (HO) [A] 7.2 7.2
Intermittent Current (HO) [A] 10.8 10.8
Continuous Current (HO) [A] 6.3 6.3
Intermittent Current (HO) [A] 9.45 9.45
Calculated Gross Weight [kg] 4.796
Calculated Package Weight 0.846
Calculated Net Weight [kg] 3.95
Helping cstic for weight calc 0
Material Net Weight 3.95
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360525
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P3K0T4E20H2XXX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality