FC-202P15KT2E21H2XGX1XXLXX1XAXBXCXXXXDX

137H6597

Frequency converter
FC-202P15KT2E21H2XGX1XXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P15K) 15 KW / 20 HP,
Three phase, 200 - 240 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Cascade controller 2.0
Frame: B2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P15KT2E21H2XGX1XXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 30.87 Kilogram
Net weight 27.31 Kilogram
Volume 105.71 Liter
EAN 5715253434629

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-202P15KT2E21H2XGX
Typecode Part 2 1XXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































2
202_2
60512
A_OPT_FC-202P15KT2AX
BR_FC-202P15KT2X
BR_FC-202P15KT2XH2
B_OPT_FC-202P15KT2BX
C0_OPT_FC-202P15KT2CX
C1_OPT_FC-202P15KT2X
COT_FC-202P15KT2X
C_OPT_FC-202P15KT2XX
D_OPT_FC-202P15KT2DX
ECL_FC-202P15KT2E21
ECL_FC-202P15KT2E21H2
FC-202
FC-202P15KT2
FRAME_B2
HDW21_FC-202P15KT21
HDW21_FC-202P15KT21H2
HDW22_FC-202P15KT2X
HDW22_FC-202P15KT2XH2
HDW23_FC-202P15KT2X
HDW23_FC-202P15KT2XH2
IN_POWER_GROUP_2
LCP_FC-202P15KT2G
P15K
POWER_GROUP_2
RFI_FC-202P15KT2H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B2
SV_FC-202P15KT2LXX1
VLT
Variant condition (Purch)































2
202_2
60512
A_OPT_FC-202P15KT2AX
BR_FC-202P15KT2X
BR_FC-202P15KT2XH2
B_OPT_FC-202P15KT2BX
C0_OPT_FC-202P15KT2CX
C1_OPT_FC-202P15KT2X
COT_FC-202P15KT2X
C_OPT_FC-202P15KT2XX
D_OPT_FC-202P15KT2DX
ECL_FC-202P15KT2E21
ECL_FC-202P15KT2E21H2
FC-202
FC-202P15KT2
FRAME_B2
HDW21_FC-202P15KT21
HDW21_FC-202P15KT21H2
HDW22_FC-202P15KT2X
HDW22_FC-202P15KT2XH2
HDW23_FC-202P15KT2X
HDW23_FC-202P15KT2XH2
IN_POWER_GROUP_2
LCP_FC-202P15KT2G
P15K
POWER_GROUP_2
RFI_FC-202P15KT2H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1B2
SV_FC-202P15KT2LXX1
VLT
STAT NO 60512
Power 160% (HO) [KW] 11 11
Power 110% (NO) [KW] 15 15
Height [mm] 664,0 664,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 21.4 21.4
Power Loss NO [W] 602 602
Power Loss HO [W] 463 463
Continuous Current (NO) [A] 59.4 59.4
Intermittent Current (NO) [A] 65.3 65.3
Continuous Current (HO) [A] 46.2 46.2
Intermittent Current (HO) [A] 73.9 73.9
Calculated Gross Weight [kg] 30.87
Calculated Net Weight [kg] 27.31
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P15KT2E21H2XGX
Modelcode02 1XXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality