FC-202N75KT2E5SH2XGC7XXSXXXXAXBXCXXXXDX

137H5241

Frequency converter
FC-202N75KT2E5SH2XGC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N75K) 75 KW / 100 HP,
Three phase, 200 - 240 VAC,IP54/Type12,N3R Rdy+Heat
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D1H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N75KT2E5SH2XGC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 62.3 Kilogram
Net weight 62 Kilogram
EAN 5715253420455

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N75K (N75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E5S IP54/Type12,N3R Rdy+Heat
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Typecode Part 1 FC-202N75KT2E5SH2XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202N75KT2E5SH2XC7XX
Variant condition (ref. YV00)































11131
2
202_3N
A_OPT_FC-202N75KT2AX
BR_FC-202N75KT2X
BR_FC-202N75KT2XH2
B_OPT_FC-202N75KT2BX
C0_OPT_FC-202N75KT2CX
C1_OPT_FC-202N75KT2X
COT_FC-202N75KT2C
C_OPT_FC-202N75KT2XX
D_OPT_FC-202N75KT2DX
ECL_FC-202N75KT2E5S
ECL_FC-202N75KT2E5SH2
FC-202
FC-202N75KT2
FRAME_D1H
HDW21_FC-202N75KT27
HDW21_FC-202N75KT27H2
HDW22_FC-202N75KT2X
HDW22_FC-202N75KT2XH2
HDW23_FC-202N75KT2X
HDW23_FC-202N75KT2XH2
IN_POWER_GROUP_2
LCP_FC-202N75KT2G
N75K
POWER_GROUP_2
RFI_FC-202N75KT2H2
RU_POWER_GROUP_2
SV_FC-202N75KT2SXXX
SV_FC-202SXXX
SV_FC-202SXXXD1H
VLT
Variant condition (Purch)































11131
2
202_3N
A_OPT_FC-202N75KT2AX
BR_FC-202N75KT2X
BR_FC-202N75KT2XH2
B_OPT_FC-202N75KT2BX
C0_OPT_FC-202N75KT2CX
C1_OPT_FC-202N75KT2X
COT_FC-202N75KT2C
C_OPT_FC-202N75KT2XX
D_OPT_FC-202N75KT2DX
ECL_FC-202N75KT2E5S
ECL_FC-202N75KT2E5SH2
FC-202
FC-202N75KT2
FRAME_D1H
HDW21_FC-202N75KT27
HDW21_FC-202N75KT27H2
HDW22_FC-202N75KT2X
HDW22_FC-202N75KT2XH2
HDW23_FC-202N75KT2X
HDW23_FC-202N75KT2XH2
IN_POWER_GROUP_2
LCP_FC-202N75KT2G
N75K
POWER_GROUP_2
RFI_FC-202N75KT2H2
RU_POWER_GROUP_2
SV_FC-202N75KT2SXXX
SV_FC-202SXXX
SV_FC-202SXXXD1H
VLT
STAT NO 11131
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 55 55
Power 110% (NO) [KW] 75 75
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 86.5 86.5
Continuous Current (NO) [A] 240 240
Intermittent Current (NO) [A] 264 264
Calculated Gross Weight [kg] 62.3
Calculated Package Weight 0.3
Calculated Net Weight [kg] 62
Helping cstic for weight calc 0
Material Net Weight 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860311131
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N75KT2E5SH2XGC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality