FC-202P5K5T4P55H2XGXXXXLXX1XAXBXCXXXXDX

137G0089

Frequency converter
FC-202P5K5T4P55H2XGXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P5K5T4P55H2XGXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 13.11 Kilogram
Net weight 12.49 Kilogram
Volume 52.36 Liter
EAN 5715253259734

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P5K5T4P55H2XGX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
HELP CHAR FC-202P5K5T4P55H2XXXXX
Variant condition (ref. YV00)































202_1
4
60527
A_OPT_FC-202P5K5T4AX
BR_FC-202P5K5T4X
BR_FC-202P5K5T4XH2
B_OPT_FC-202P5K5T4BX
C0_OPT_FC-202P5K5T4CX
C1_OPT_FC-202P5K5T4X
COT_FC-202P5K5T4X
C_OPT_FC-202P5K5T4XX
D_OPT_FC-202P5K5T4DX
ECL_FC-202P5K5T4P55
ECL_FC-202P5K5T4P55H2
FC-202
FC-202P5K5T4
FRAME_A5
HDW21_FC-202P5K5T4X
HDW21_FC-202P5K5T4XH2
HDW22_FC-202P5K5T4X
HDW22_FC-202P5K5T4XH2
HDW23_FC-202P5K5T4X
HDW23_FC-202P5K5T4XH2
IN_POWER_GROUP_1
LCP_FC-202P5K5T4G
P5K5
POWER_GROUP_1
RFI_FC-202P5K5T4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1A5
SV_FC-202P5K5T4LXX1
VLT
Variant condition (Purch)































202_1
4
60527
A_OPT_FC-202P5K5T4AX
BR_FC-202P5K5T4X
BR_FC-202P5K5T4XH2
B_OPT_FC-202P5K5T4BX
C0_OPT_FC-202P5K5T4CX
C1_OPT_FC-202P5K5T4X
COT_FC-202P5K5T4X
C_OPT_FC-202P5K5T4XX
D_OPT_FC-202P5K5T4DX
ECL_FC-202P5K5T4P55
ECL_FC-202P5K5T4P55H2
FC-202
FC-202P5K5T4
FRAME_A5
HDW21_FC-202P5K5T4X
HDW21_FC-202P5K5T4XH2
HDW22_FC-202P5K5T4X
HDW22_FC-202P5K5T4XH2
HDW23_FC-202P5K5T4X
HDW23_FC-202P5K5T4XH2
IN_POWER_GROUP_1
LCP_FC-202P5K5T4G
P5K5
POWER_GROUP_1
RFI_FC-202P5K5T4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1A5
SV_FC-202P5K5T4LXX1
VLT
STAT NO 60527
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 5.5 5.5
Power 110% (NO) [KW] 5.5 5.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 9.01 9.01
Power Loss NO [W] 187 187
Power Loss NO [W] 187 187
Power Loss HO [W] 187 187
Power Loss HO [W] 187 187
Continuous Current (NO) [A] 13 13
Intermittent Current (NO) [A] 14.3 14.3
Continuous Current (NO) [A] 11 11
Intermittent Current (NO) [A] 12.1 12.1
Continuous Current (HO) [A] 13 13
Intermittent Current (HO) [A] 19.5 19.5
Continuous Current (HO) [A] 11 11
Intermittent Current (HO) [A] 16.5 16.5
Calculated Gross Weight [kg] 13.106
Calculated Package Weight 0.616
Calculated Net Weight [kg] 12.49
Helping cstic for weight calc 0
Material Net Weight 12.49
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360527
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P5K5T4P55H2XGX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality