FC-202P15KS2E21HXXGXXXXLXX1XAXBXCXXXXDX

132X5820

Frequency converter
FC-202P15KS2E21HXXGXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P15K) 15 KW / 20 HP,
Single phase, 200 - 240 VAC,IP21 / Type 1
No RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P15KS2E21HXXGXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 40.09 Kilogram
Net weight 37.09 Kilogram
Volume 176.054 Liter
EAN 5715253208251

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P15K (P15K) 15 KW / 20 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E21 IP21 / Type 1
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P15KS2E21HXXGX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































2
202S_2
60626
A_OPT_FC-202P15KS2AX
BR_FC-202P15KS2X
BR_FC-202P15KS2XHX
B_OPT_FC-202P15KS2BX
C0_OPT_FC-202P15KS2CX
C1_OPT_FC-202P15KS2X
COT_FC-202P15KS2X
C_OPT_FC-202P15KS2XX
D_OPT_FC-202P15KS2DX
ECL_FC-202P15KS2E21
ECL_FC-202P15KS2E21HX
FC-202
FC-202P15KS2
FRAME_C1
HDW21_FC-202P15KS2X
HDW21_FC-202P15KS2XHX
HDW22_FC-202P15KS2X
HDW22_FC-202P15KS2XHX
HDW23_FC-202P15KS2X
HDW23_FC-202P15KS2XHX
IN_POWER_GROUP_2
LCP_FC-202P15KS2G
P15K
POWER_GROUP_2
RFI_FC-202P15KS2HX
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1C1
SV_FC-202P15KS2LXX1
VLT
Variant condition (Purch)































2
202S_2
60626
A_OPT_FC-202P15KS2AX
BR_FC-202P15KS2X
BR_FC-202P15KS2XHX
B_OPT_FC-202P15KS2BX
C0_OPT_FC-202P15KS2CX
C1_OPT_FC-202P15KS2X
COT_FC-202P15KS2X
C_OPT_FC-202P15KS2XX
D_OPT_FC-202P15KS2DX
ECL_FC-202P15KS2E21
ECL_FC-202P15KS2E21HX
FC-202
FC-202P15KS2
FRAME_C1
HDW21_FC-202P15KS2X
HDW21_FC-202P15KS2XHX
HDW22_FC-202P15KS2X
HDW22_FC-202P15KS2XHX
HDW23_FC-202P15KS2X
HDW23_FC-202P15KS2XHX
IN_POWER_GROUP_2
LCP_FC-202P15KS2G
P15K
POWER_GROUP_2
RFI_FC-202P15KS2HX
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1C1
SV_FC-202P15KS2LXX1
VLT
STAT NO 60626
Power 110% (NO) [KW] 15 15
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 21.4 21.4
Power Loss NO [W] 300 300
Continuous Current (NO) [A] 59.4 59.4
Intermittent Current (NO) [A] 65.3 65.3
Calculated Gross Weight [kg] 40.09
Calculated Net Weight [kg] 37.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P15KS2E21HXXGX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality