FC-202P11KT4P55H2XGX1XXLXX1XAXBXCXXXXDX

132X1262

Frequency converter
FC-202P11KT4P55H2XGX1XXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Cascade controller 2.0
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P11KT4P55H2XGX1XXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 24.93 Kilogram
Net weight 21.31 Kilogram
Volume 105.71 Liter
EAN 5715253160238

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P11KT4P55H2XGX
Typecode Part 2 1XXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 60529
Power 160% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 11 11
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Continuous Current (NO) [A] 24 24
Intermittent Current (NO) [A] 26.4 26.4
Continuous Current (NO) [A] 21 21
Intermittent Current (NO) [A] 23.1 23.1
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 24.93
Calculated Net Weight [kg] 21.31
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P11KT4P55H2XGX
Modelcode02 1XXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality