FC-202P45KT4P20H2BXXXXXSXXXXAXBXCXXXXDX

132N8784

Frequency converter
FC-202P45KT4P20H2BXXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P45K) 45 KW / 60 HP,
Three phase, 380 - 480 VAC,IP20 / Chassis Backplate
RFI Filter
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P45KT4P20H2BXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 35.4 Kilogram
Net weight 34.05 Kilogram
Volume 228.095 Liter
EAN 5715253130804

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P20 IP20 / Chassis Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C3 C3
Typecode Part 1 FC-202P45KT4P20H2BXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 37 37
Power 110% (NO) [KW] 45 45
Height [mm] 550,0 550,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 333,0 333,0
Depth with Option A/B [mm] 333,0 333,0
kVA 62.4 62.4
Power Loss NO [W] 843 843
Power Loss NO [W] 843 843
Power Loss HO [W] 697 697
Power Loss HO [W] 697 697
Continuous Current (NO) [A] 90 90
Intermittent Current (NO) [A] 99 99
Continuous Current (NO) [A] 80 80
Intermittent Current (NO) [A] 88 88
Continuous Current (HO) [A] 73 73
Intermittent Current (HO) [A] 110 110
Continuous Current (HO) [A] 65 65
Intermittent Current (HO) [A] 97.5 97.5
Calculated Gross Weight [kg] 36.9
Calculated Net Weight [kg] 34.05
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P45KT4P20H2BXX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality