FC-202P22KT4P20H2TXXXXXSXXXXAXBXCXXXXDX

132N8783

Frequency converter
FC-202P22KT4P20H2TXXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P22K) 22 KW / 30 HP,
Three phase, 380 - 480 VAC,IP20 / Chassis Backplate
RFI Filter
Safe Stop
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P22KT4P20H2TXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 21.6 Kilogram
Net weight 17.9 Kilogram
Volume 105.71 Liter
EAN 5715253130798

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P20 IP20 / Chassis Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-202P22KT4P20H2TXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 32674
Power 160% (HO) [KW] 18.5 18.5
Power 110% (NO) [KW] 22 22
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 30.5 30.5
Power Loss NO [W] 525 525
Power Loss NO [W] 525 525
Power Loss HO [W] 444 444
Power Loss HO [W] 444 444
Continuous Current (NO) [A] 44 44
Intermittent Current (NO) [A] 48.4 48.4
Continuous Current (NO) [A] 40 40
Intermittent Current (NO) [A] 44 44
Continuous Current (HO) [A] 37.5 37.5
Intermittent Current (HO) [A] 60 60
Continuous Current (HO) [A] 34 34
Intermittent Current (HO) [A] 54.4 54.4
Calculated Gross Weight [kg] 21.6
Calculated Net Weight [kg] 17.9
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P22KT4P20H2TXX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality