FC-202P7K5T4P55H2XGCXXXLXX1XAXBXCXXXXDX

132N7868

Frequency converter
FC-202P7K5T4P55H2XGCXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P7K5) 7.5 KW / 10 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Cascade controller 2.0
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P7K5T4P55H2XGCXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 13.31 Kilogram
Net weight 12.69 Kilogram
Volume 52.36 Liter
EAN 5715253119762

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P7K5T4P55H2XGC
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 60528
Power 150% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 7.5 7.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 11.1 11.1
Power Loss NO [W] 225 225
Power Loss NO [W] 225 225
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (NO) [A] 16 16
Intermittent Current (NO) [A] 17.6 17.6
Continuous Current (NO) [A] 14.5 14.5
Intermittent Current (NO) [A] 16 16
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 24 24
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 21.8 21.8
Calculated Gross Weight [kg] 13.306
Calculated Net Weight [kg] 12.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360528
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P7K5T4P55H2XGC
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality