OF7P2-S-AN-46-10A0-060-05-T1-E20

132N6491

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AN-46-10A0-060-05-T1-E20
Air-cooled, passive 460 V AC
10 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X1 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AN-46-10A0-060-05-T1-E20
Re-configure

Product details

Gross weight 24.1 Kilogram
Net weight 18 Kilogram
Volume 134.4 Liter
EAN 5715253105550

 

Product View (Switch) GLBL Global (Standard)
Product series OF7P2 Advanced Harmonic Filter OF7P2
Product target -S Frequency Converters
Cooling method -AN Air-cooled, passive
Voltage class -46 460 V AC
Current rating -10A0 10 A
Nominal frequency -060 60 Hz
2nd voltage class -40 400 V AC
2nd current rating -11A2 11.2 A
2nd nominal frequency -060 60 Hz
Current harmonic distortion -05 THDi ≤ 5 %
Thermal protection -T1 Thermal switch 145 °C
Protection rating -E20 IP20/Open Type
Frame designation +P2AX1I AHF X1 IP20 w/ Internal Fan
Product Catalog NO_VIEW NO VIEW
Salescode part 1 OF7P2-S-AN-46-10A0-060-05-T1 OF7P2-S-AN-46-10A0-060-05-T1
Salescode part 2 -E20 -E20
Typecode Part 1 OF7P2-S-AN-46-10A0-060-05-T1
Typecode Part 2 -E20
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Modelcode01 OF7P2-S-AN-46-10A0-060-05-T1
Modelcode02 -E20
Calculated Gross Weight [kg] 24.1
Calculated Net Weight [kg] 18
Vendor ERR01 Cannot Determine Vendor
Options ACFRO Filter related options

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality