iC7 Advanced Harmonic Filter

Shows 72 product(s)

132N6491

OF7P2-S-AN-46-10A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AN-46-10A0-060-05-T1-E20
Air-cooled, passive 460 V AC
10 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X1 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AN-46-10A0-060-05-T1-E20

132N6492

OF7P2-S-AF-46-14A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-14A0-060-05-T1-E20
Air-cooled, forced 460 V AC
14 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X1 IP20 w/ External Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-14A0-060-05-T1-E20

132N6496

OF7P2-S-AF-46-20A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-20A0-060-05-T1-E20
Air-cooled, forced 460 V AC
20 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X2 IP20 w/ External Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-20A0-060-05-T1-E20

132N6497

OF7P2-S-AF-46-26A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-26A0-060-05-T1-E20
Air-cooled, forced 460 V AC
26 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X2 IP20 w/ External Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-26A0-060-05-T1-E20

132N6498

OF7P2-S-AF-46-31A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-31A0-060-05-T1-E20
Air-cooled, forced 460 V AC
31 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X3 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-31A0-060-05-T1-E20

132N6499

OF7P2-S-AF-46-37A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-37A0-060-05-T1-E20
Air-cooled, forced 460 V AC
37 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X3 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-37A0-060-05-T1-E20

132N6500

OF7P2-S-AF-46-50A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-50A0-060-05-T1-E20
Air-cooled, forced 460 V AC
50 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X3 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-50A0-060-05-T1-E20

132N6501

OF7P2-S-AF-46-61A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-61A0-060-05-T1-E20
Air-cooled, forced 460 V AC
61 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X4 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-61A0-060-05-T1-E20

132N6502

OF7P2-S-AF-46-74A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-74A0-060-05-T1-E20
Air-cooled, forced 460 V AC
74 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X4 IP20 w/ External Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-74A0-060-05-T1-E20

132N6503

OF7P2-S-AF-46-95A0-060-05-T1-E20

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-95A0-060-05-T1-E20
Air-cooled, forced 460 V AC
95 A 60 HzTHDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X5 IP20 w/ External Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-95A0-060-05-T1-E20

View: