FC-202P37KT4E20H1XGCXXXSXXXXA4BXCXXXXDX

131X2855

Frequency converter
FC-202P37KT4E20H1XGCXXXSXXXXA4BXCXXXXDX

VLT® AQUA Drive FC-202
(P37K) 37 KW / 50 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
DeviceNet MCA 104, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P37KT4E20H1XGCXXXSXXXXA4BXCXXXXDX
Re-configure

Product details

Gross weight 26.03 Kilogram
Net weight 22.33 Kilogram
Volume 105.71 Liter
EAN 5710107046720

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A4 DeviceNet MCA 104
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-202P37KT4E20H1XGC
Typecode Part 2 XXXSXXXXA4BXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 30 30
Power 110% (NO) [KW] 37 37
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 50.6 50.6
Power Loss NO [W] 698 698
Power Loss NO [W] 698 698
Power Loss HO [W] 570 570
Power Loss HO [W] 570 570
Continuous Current (NO) [A] 73 73
Intermittent Current (NO) [A] 80.3 80.3
Continuous Current (NO) [A] 65 65
Intermittent Current (NO) [A] 71.5 71.5
Continuous Current (HO) [A] 61 61
Intermittent Current (HO) [A] 91.5 91.5
Continuous Current (HO) [A] 52 52
Intermittent Current (HO) [A] 78 78
Calculated Gross Weight [kg] 26.03
Calculated Net Weight [kg] 22.33
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline E102 E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P37KT4E20H1XGC
Modelcode02 XXXSXXXXA4BXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality