FC-202P3K0T4E55H2XXXXXXSXXXXAXBXCXXXXDX

131N7547

Frequency converter
FC-202P3K0T4E55H2XXXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P3K0) 3.0 KW / 4.0 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P3K0T4E55H2XXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 11.12 Kilogram
Net weight 10.5 Kilogram
Volume 52.36 Liter
EAN 5702427885240

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P3K0 (P3K0) 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P3K0T4E55H2XXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 60525
Power 150% (HO) [KW] 3 3
Power 110% (NO) [KW] 3 3
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 4.99 4.99
Power Loss NO [W] 116 116
Power Loss NO [W] 116 116
Power Loss HO [W] 116 116
Power Loss HO [W] 116 116
Continuous Current (NO) [A] 7.2 7.2
Intermittent Current (NO) [A] 7.92 7.92
Continuous Current (NO) [A] 6.3 6.3
Intermittent Current (NO) [A] 6.93 6.93
Continuous Current (HO) [A] 7.2 7.2
Intermittent Current (HO) [A] 10.8 10.8
Continuous Current (HO) [A] 6.3 6.3
Intermittent Current (HO) [A] 9.45 9.45
Calculated Gross Weight [kg] 11.116
Calculated Net Weight [kg] 10.5
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360525
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P3K0T4E55H2XXX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality