FC-202P45KT4E55H2TGX1XXSXXXXAXBXCXXXXDX

131L1099

Frequency converter
FC-202P45KT4E55H2TGX1XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P45K) 45 KW / 60 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P45KT4E55H2TGX1XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 40.21 Kilogram
Net weight 38.71 Kilogram
Volume 228.095 Liter
EAN 5702427718869

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P45KT4E55H2TGX
Typecode Part 2 1XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 37 37
Power 110% (NO) [KW] 45 45
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 62.4 62.4
Power Loss NO [W] 843 843
Power Loss NO [W] 843 843
Power Loss HO [W] 697 697
Power Loss HO [W] 697 697
Continuous Current (NO) [A] 90 90
Intermittent Current (NO) [A] 99 99
Continuous Current (NO) [A] 80 80
Intermittent Current (NO) [A] 88 88
Continuous Current (HO) [A] 73 73
Intermittent Current (HO) [A] 110 110
Continuous Current (HO) [A] 65 65
Intermittent Current (HO) [A] 97.5 97.5
Calculated Gross Weight [kg] 41.71
Calculated Net Weight [kg] 38.71
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P45KT4E55H2TGX
Modelcode02 1XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality