FC-202P3K7T2E55H1XGXXXXSXXXXAXBXCXXXXDX

131B9215

Frequency converter
FC-202P3K7T2E55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P3K7) 3.7 KW / 5.0 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P3K7T2E55H1XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 12.81 Kilogram
Net weight 12.19 Kilogram
Volume 59.024 Liter
EAN 5702427382183

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P3K7 (P3K7) 3.7 KW / 5.0 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P3K7T2E55H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P3K7T2E55H1XXXXX
Variant condition (ref. YV00)































2
202_1
60508
A_OPT_FC-202P3K7T2AX
BR_FC-202P3K7T2X
BR_FC-202P3K7T2XH1
B_OPT_FC-202P3K7T2BX
C0_OPT_FC-202P3K7T2CX
C1_OPT_FC-202P3K7T2X
COT_FC-202P3K7T2X
C_OPT_FC-202P3K7T2XX
D_OPT_FC-202P3K7T2DX
ECL_FC-202P3K7T2E55
ECL_FC-202P3K7T2E55H1
FC-202
FC-202P3K7T2
FRAME_A5
HDW21_FC-202P3K7T2X
HDW21_FC-202P3K7T2XH1
HDW22_FC-202P3K7T2X
HDW22_FC-202P3K7T2XH1
HDW23_FC-202P3K7T2X
HDW23_FC-202P3K7T2XH1
IN_POWER_GROUP_1
LCP_FC-202P3K7T2G
P3K7
POWER_GROUP_1
RFI_FC-202P3K7T2H1
RU_POWER_GROUP_1
SV_FC-202P3K7T2SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
Variant condition (Purch)































2
202_1
60508
A_OPT_FC-202P3K7T2AX
BR_FC-202P3K7T2X
BR_FC-202P3K7T2XH1
B_OPT_FC-202P3K7T2BX
C0_OPT_FC-202P3K7T2CX
C1_OPT_FC-202P3K7T2X
COT_FC-202P3K7T2X
C_OPT_FC-202P3K7T2XX
D_OPT_FC-202P3K7T2DX
ECL_FC-202P3K7T2E55
ECL_FC-202P3K7T2E55H1
FC-202
FC-202P3K7T2
FRAME_A5
HDW21_FC-202P3K7T2X
HDW21_FC-202P3K7T2XH1
HDW22_FC-202P3K7T2X
HDW22_FC-202P3K7T2XH1
HDW23_FC-202P3K7T2X
HDW23_FC-202P3K7T2XH1
IN_POWER_GROUP_1
LCP_FC-202P3K7T2G
P3K7
POWER_GROUP_1
RFI_FC-202P3K7T2H1
RU_POWER_GROUP_1
SV_FC-202P3K7T2SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
STAT NO 60508
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 3.7 3.7
Power 110% (NO) [KW] 3.7 3.7
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 6.02 6.02
Power Loss NO [W] 185 185
Continuous Current (NO) [A] 16.7 16.7
Intermittent Current (NO) [A] 18.4 18.4
Calculated Gross Weight [kg] 12.806
Calculated Package Weight 0.616
Calculated Net Weight [kg] 12.19
Helping cstic for weight calc 0
Material Net Weight 12.19
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360508
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P3K7T2E55H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality