Inclination position sensor, DST X730, 360 °, Redundant, Ratio metric
098G3510
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360LA10 0033X00
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360LA10 0033X00
Gross weight | 0.33 Kilogram |
Net weight | 0.26 Kilogram |
Volume | 1.123 Liter |
EAN | 5715162300190 |
Gross weight | 0.33 Kilogram |
Net weight | 0.26 Kilogram |
Volume | 1.123 Liter |
EAN | 5715162300190 |
Accessories | NO |
Axis type | Single |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 360 ° |
Measuring range 2 [°] | 360 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
SCIP dossier product name | GIT |
Specification key | MVR360360LA10 0033X00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X730 |
Accessories | NO |
Axis type | Single |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 360 ° |
Measuring range 2 [°] | 360 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
SCIP dossier product name | GIT |
Specification key | MVR360360LA10 0033X00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X730 |