Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.
Shows 12 product(s)
Inclination position sensor, DST X710, 85 °, Ratio metric
Electrical connection: Cable, Axis type: Dual, Specification key: FO085000LA10L033Y20
Inclination position sensor, DST X710, 30 °, 0 - 10 V
Electrical connection: Cable, Axis type: Dual, Specification key: FO030000HA20 0033X20
Inclination position sensor, DST X710, 15 °, Ratio metric
Electrical connection: Cable, Axis type: Dual, Specification key: X710-FO015000LA10 0033X02
Inclination position sensor, DST X710, 360 °, Ratio metric
Electrical connection: Cable, Axis type: Single, Specification key: FV360000LA10 0033X10
Inclination position sensor, DST X720, 180 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00
Inclination position sensor, DST X720, 30 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOS030000HC10 0033X00
Inclination position sensor, DST X720, 15 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR015015HC10 0033X00
Inclination position sensor, DST X720, 360 °, Single, 0.5 - 4.5 V
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HA0 0033X00
Inclination position sensor, DST X720, 10 °, Single, CAN-open
Electrical connection: Cable, Axis type: Dual, Specification key: FOS010000HC10 0033X10
Inclination position sensor, DST X720, 30 °, Single, 0.5 - 4.5 V
Electrical connection: M12 x 1, Axis type: Single, Specification key: MOS030000HA10 0033X00