Inclination position sensor, DST X730, 85 °, Redundant, Ratio metric
098G3504
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FOR085085LA10 L033X20
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FOR085085LA10 L033X20
Gross weight | 0.3 Kilogram |
Net weight | 0.245 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428656474 |
Gross weight | 0.3 Kilogram |
Net weight | 0.245 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428656474 |
Accessories | NO |
Axis type | Dual |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 85 ° |
Measuring range 2 [°] | 85 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
SCIP dossier product name | GIT |
Specification key | FOR085085LA10 L033X20 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X730 |
Accessories | NO |
Axis type | Dual |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 85 ° |
Measuring range 2 [°] | 85 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
SCIP dossier product name | GIT |
Specification key | FOR085085LA10 L033X20 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X730 |