Inclination position sensor, DST X720, 360 °, Redundant, Ratio metric
098G3016
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Single, Specification key: FVR360360LA10 0033X01
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Single, Specification key: FVR360360LA10 0033X01
Gross weight | 0.425 Kilogram |
Net weight | 0.255 Kilogram |
Volume | 3.974 Liter |
EAN | 5715162431382 |
Gross weight | 0.425 Kilogram |
Net weight | 0.255 Kilogram |
Volume | 3.974 Liter |
EAN | 5715162431382 |
Accessories | NO |
Axis type | Single |
Cable length [m] | 0.1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | Cable |
Electrical connection standard | NONE |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 360 ° |
Measuring range 2 [°] | 360 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | FVR360360LA10 0033X01 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X720 |
Accessories | NO |
Axis type | Single |
Cable length [m] | 0.1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | Cable |
Electrical connection standard | NONE |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 360 ° |
Measuring range 2 [°] | 360 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | FVR360360LA10 0033X01 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X720 |