Inclination position sensor, DST X720, 10 °, Redundant, Ratio metric
098G3007
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR010010LA10 L033X00
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR010010LA10 L033X00
Gross weight | 0.322 Kilogram |
Net weight | 0.255 Kilogram |
Volume | 1.35 Liter |
EAN | 5714279675542 |
Gross weight | 0.322 Kilogram |
Net weight | 0.255 Kilogram |
Volume | 1.35 Liter |
EAN | 5714279675542 |
Accessories | NO |
Axis type | Dual |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 10 ° |
Measuring range 2 [°] | 10 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | MOR010010LA10 L033X00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X720 |
Accessories | NO |
Axis type | Dual |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 10 ° |
Measuring range 2 [°] | 10 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | MOR010010LA10 L033X00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X720 |