Wire position sensor, DST X800, 4300 mm, Half - redundant, CAN-open

098G2017

Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4300, Specification key: SN1H4300HC1 0033E00

Product details

Gross weight 0.81 Kilogram
Net weight 0.61 Kilogram
Volume 4.451 Liter
EAN 5714279897777

 

Accessories CON031
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Half - redundant
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
EU RoHS compliance Yes with exemptions
Measuring range [mm] 4300 mm
Output signal CAN-open
Packing format Multi pack
Product group Sensors
Product Name Description Wire position sensor
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c6103306-3329-4eb8-b618-6b14a0afa053
SCIP dossier product name GSH
Specification key SN1H4300HC1 0033E00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X800

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality