Wire position sensor, DST X800, 8300 mm, Redundant, 0.5 - 4.5 V
098G2013
Electrical connection: Cable, Measuring range [mm]: 8300, Specification key: DST X800-SF1R8300HA1L033X20
Electrical connection: Cable, Measuring range [mm]: 8300, Specification key: DST X800-SF1R8300HA1L033X20
Gross weight | 1.03 Kilogram |
Net weight | 0.83 Kilogram |
Volume | 4.451 Liter |
EAN | 5702428656283 |
Gross weight | 1.03 Kilogram |
Net weight | 0.83 Kilogram |
Volume | 4.451 Liter |
EAN | 5702428656283 |
Accessories | NO |
Approval | CE |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical conn. comments | 1 connector |
Electrical connection | Cable |
EU RoHS compliance | Yes with exemptions |
Measuring range [mm] | 8300 mm |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | DST X800-SF1R8300HA1L033X20 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
Accessories | NO |
Approval | CE |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical conn. comments | 1 connector |
Electrical connection | Cable |
EU RoHS compliance | Yes with exemptions |
Measuring range [mm] | 8300 mm |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | DST X800-SF1R8300HA1L033X20 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |