Rotary position sensor, DST X510, 45 °, Redundant, Ratio metric
098G1009
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR045045LA11A00 0033X00
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR045045LA11A00 0033X00
Gross weight | 0.082 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5714279903799 |
Gross weight | 0.082 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5714279903799 |
Accessories | NO |
Angle/Channel 1 [°] | 45 ° |
Angle/Channel 2 [°] | 45 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | DR045045LA11A00 0033X00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X510 |
Accessories | NO |
Angle/Channel 1 [°] | 45 ° |
Angle/Channel 2 [°] | 45 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | DR045045LA11A00 0033X00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X510 |