The Danfoss DST X510 rotary position sensors with shaft are designed for use in mobile hydraulic applications. Danfoss DST X510 series uses contactless Hall technology with measurement ranges up to 360°. The Sensors are designed for o-higway applications and resistant to shock and vibrations and with high electromagnetic compatibility. They are E1 approved for onhighway applications. They comes with either analogue, CANopen or SAE J1939 output. Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.
Shows 30 product(s)
Rotary position sensor, DST X510, 180 °, Single, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW, Specification key: DS180000LA12A00 0033X00
Rotary position sensor, DST X510, 45 °, Redundant, 0.5 - 4.5 V
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DR045045HA13A00 LS33X00
Rotary position sensor, DST X510, 180 °, Single, 0 - 10 V
Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS180000HA21A00 0033X00
Rotary position sensor, DST X510, 180 °, Single, 0 - 10 V
Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW, Specification key: -DS180000HA22A00 0033X00
Rotary position sensor, DST X510, 45 °, Redundant, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR045045LA11A00 0033X00
Rotary position sensor, DST X510, 90 °, Single, 0.5 - 4.5 V
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS090000HA11A00 0033X00
Rotary position sensor, DST X510, 30 °, Redundant, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DR030030LA13A00 0033X00
Rotary position sensor, DST X510, 30 °, Single, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS030000LA11A00 0033X00
Rotary position sensor, DST X510, 45 °, Single, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS045000LA11A00 0033X00
Rotary position sensor, DST X510, 180 °, Single, SAE J1939
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW + CW, Specification key: DS180000HC24A00 0033X00