Temperature sensor, MBT 3270, 45 mm, R,1/4
097U0253
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 303, Electrical connection: AMP Junior Power Timer
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 303, Electrical connection: AMP Junior Power Timer
Gross weight | 0.035 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.041 Liter |
EAN | 5715162465202 |
Gross weight | 0.035 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.041 Liter |
EAN | 5715162465202 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Cable type | N/A |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection type | R |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP Junior Power Timer |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 1.77 in |
Insertion length [mm] | 45 mm |
Output signal | Ohm |
Packing format | Multi pack |
Process connection size | 1/4 |
Process connection standard | ISO 228-1 |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 303 |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
SCIP dossier product name | MBT 3270/5270 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 3270 |
Type designation | MBT 3270-02002-045-00300 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Cable type | N/A |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection type | R |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP Junior Power Timer |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 1.77 in |
Insertion length [mm] | 45 mm |
Output signal | Ohm |
Packing format | Multi pack |
Process connection size | 1/4 |
Process connection standard | ISO 228-1 |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 303 |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
SCIP dossier product name | MBT 3270/5270 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 3270 |
Type designation | MBT 3270-02002-045-00300 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |