Temperature Sensors

Shows 215 product(s)

084Z2012

Temperature sensor, MBT 3270, 28 mm, G,1/4

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin

084Z2013

Temperature sensor, MBT 3270, 28 mm, G,1/4

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

084Z2014

Temperature sensor, MBT 3270, 24 mm, M,10x1

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin

084Z2018

Temperature sensor, MBT 3270, 40 mm, M,10x1

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin

084Z2019

Temperature sensor, MBT 3270, 40 mm, M,10x1

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

084Z2020

Temperature sensor, MBT 3270, 40 mm, G,1/4

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin

View: