Heating Mats, ECinfracable 100T, 100 W/m², 4.30 m², Supply voltage [V] AC: 230
088L6318
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 5.8, Application: Floor heating
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 5.8, Application: Floor heating
Gross weight | 3.318 Kilogram |
Net weight | 3.286 Kilogram |
Volume | 25.92 Liter |
EAN | 5703466244821 |
Gross weight | 3.318 Kilogram |
Net weight | 3.286 Kilogram |
Volume | 25.92 Liter |
EAN | 5703466244821 |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 120.2 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 4.3 m² |
Deformation strength [N] | >1500 N |
Description | ECinfracable 100T 4,3m² 230V 435W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 435 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 5.8 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 180 mm |
Package height [mm] | 800 mm |
Package width [mm] | 180 mm |
Product group | Heating Mats |
Pulling strength [N] | >500 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 7 mm |
Type | ECinfracable 100T |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 99 |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 120.2 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 4.3 m² |
Deformation strength [N] | >1500 N |
Description | ECinfracable 100T 4,3m² 230V 435W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 435 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 5.8 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 180 mm |
Package height [mm] | 800 mm |
Package width [mm] | 180 mm |
Product group | Heating Mats |
Pulling strength [N] | >500 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 7 mm |
Type | ECinfracable 100T |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 99 |