ECinfracable readymade heating cabel mat is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV resistant fixed on the plastic mesh). Its round profile and robust construction ensures a fast,simple and safe installation in multiple indoor floor constructions like: new build houses embedded in concrete and as total or comfort floor heating in public and commercial buildings. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Heating mat is designed to be embedded in concrete or similar.Cold lead connection point, is protected from water ingress by a removable cap. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated element in the wall. To ensure a long life-time, all mats are minutely inspected.
Shows 35 product(s)
Heating Mats, ECinfracable 100T, 100 W/m², 1.60 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 2, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.2, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 2.90 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.8, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 4.30 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 5.8, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 5.90 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 7.7, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 7.20 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 9.6, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 8.60 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 11.5, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 9.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 12.7, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 10.40 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 13.8, Application: Floor heating
Heating Mats, ECinfracable 100T, 100 W/m², 11.70 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 15.73, Application: Floor heating