Thermostats, ECtemp 130, Sensor type: Floor, 16 A
088L0030
Display type: No display, Application: Floor heating
Display type: No display, Application: Floor heating
Gross weight | 0.23 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.77 Liter |
EAN | 5703466126714 |
Gross weight | 0.23 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.77 Liter |
EAN | 5703466126714 |
2-pole switch | No |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
CE evaluated | Yes |
Certification company | NEMKO |
China RoHS compliance | Yes |
Colour | White RAL 9010 |
Depth [mm] | 36 mm |
Description | ECtemp 130 |
DIN mounting | No |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 30 |
EU RoHS compliance | Yes |
Frost protection [°C] | 5 °C |
Height [mm] | 82 mm |
Hysteresis (+/-) | 0.2 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 88 mm |
Package height [mm] | 61 mm |
Package width [mm] | 163 mm |
Pollution degree | 2 |
Product description | ECtemp 130 |
Product group | Thermostats |
REACH Candidate List substances | No |
Regulation type | Hysteresis |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
Scale Setting | 0 - 6 |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | Floor |
Standby power consumption [W] [Max] | 5 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Type | ECtemp 13x series |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 82 mm |
2-pole switch | No |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
CE evaluated | Yes |
Certification company | NEMKO |
China RoHS compliance | Yes |
Colour | White RAL 9010 |
Depth [mm] | 36 mm |
Description | ECtemp 130 |
DIN mounting | No |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 30 |
EU RoHS compliance | Yes |
Frost protection [°C] | 5 °C |
Height [mm] | 82 mm |
Hysteresis (+/-) | 0.2 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 88 mm |
Package height [mm] | 61 mm |
Package width [mm] | 163 mm |
Pollution degree | 2 |
Product description | ECtemp 130 |
Product group | Thermostats |
REACH Candidate List substances | No |
Regulation type | Hysteresis |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
Scale Setting | 0 - 6 |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | Floor |
Standby power consumption [W] [Max] | 5 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Type | ECtemp 13x series |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 82 mm |