ECtemp 130/132 is a line of simple electronic 16 Amps thermostats withpossibility to be installed directly on the wall. The thermostats have only onebutton for adjusting the temperature and for OFF mode. Furthermore, it has an LED indicator showing standby (green light) and heating (red light) periods. The thermostats do not have wire sensor failure monitoring. Wire temperature sensor included in the set
Shows 2 product(s)
Thermostats, ECtemp 130, Sensor type: Floor, 16 A
Display type: No display, Application: Floor heating
Thermostats, ECtemp 132, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating