Temperature sensor, MBT 3270, 40 mm, M,10x1

084Z4184

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

Product details

Gross weight 0.027 Kg
Net weight 0.026 Kg
Volume 0.056 Liter
EAN 5702428929295

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable type N/A
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection type M
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Integrated
Electrical connection Deutsch DT04
Electrical connection size 2 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 1.57 in
Insertion length [mm] 40 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 10x1
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.12 in
Protection tube diameter [mm] 3 mm
Protection tube material AISI 316 Ti
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 300 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 572 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-2002-040-30C00-000
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality