AME 685, Supply voltage [V] AC: 24, 80 mm

082G3500

Product details

Gross weight 9.011 Kilogram
Net weight 6.3 Kilogram
Volume 27.83 Liter
EAN 5702425117817

 

Actuator speed [s/mm] 3 s/mm
6 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD District Heating
China RoHS compliance Out of scope
Closing force [N] 5000 N
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 100
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 1 kOhm
Control signal type 3-point
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Media temperature [°C] [Max] 200 °C
Position feedback yes
Power consumption [W] 35 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 38d9fd19-a526-49ad-8808-aa95a279a87e
SCIP dossier product name AMV(E) 65x/685/855
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 80 mm
Supply voltage [V] AC 24 V
Type AME 685

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality