Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 90 product(s)
Electrical actuators, ABV, Supply voltage [V] AC: 230
ABV NO-220V AKT
Electrical actuators, ABV, Supply voltage [V] AC: 24
ABV NO-24V AKTU
ABV NC-220V AKT
ABV NC-24V AKTU
ABV NC-220V
Electrical actuators, AMV 85, Supply voltage [V] AC: 24
AMV 85 24V 8s/mm 40mm 5000N
Electrical actuators, AMV 85, Supply voltage [V] AC: 230
AMV 85 230V 8s/mm 40mm 5000N
Electrical actuators, AME 85, Supply voltage [V] AC: 24
AME 85 24V 8s/mm 40mm 5000N
Electrical actuators, AMV 86, Supply voltage [V] AC: 24
AMV 86 24V 3s/mm 40mm 5000N
Electrical actuators, AMV 86, Supply voltage [V] AC: 230
AMV 86 230V 3s/mm 40mm 5000N
View: