AMV 435, Supply voltage [V] AC: 24, 20 mm

082H0162

AMV 435 24V 7,5-15s/mm 20mm 400N

Product details

Gross weight 0.708 Kilogram
Net weight 0.582 Kilogram
Volume 3.538 Liter
EAN 5710104007007

 

Actuator speed [s/mm] 8 s/mm
15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
China RoHS compliance Out of scope
Closing force [N] 400 N
Contain batteries No
Control signal type 3-point
Description AMV 435 24V 7,5-15s/mm 20mm 400N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation Yes
Position feedback no
Power consumption [W] 2 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 9d9ab398-66c2-4d1b-85a0-ec8a9efd3150
SCIP dossier product name AMV(E) 335 - 445
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 20 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AMV 435

Accessories

Rezervnih delova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality