AME 445, Supply voltage [V] AC: 24, 3 s/mm, 20 mm

082H0053

AME 445 24V 3 s/mm 20mm 400N

Product details

Gross weight 0.702 Kilogram
Net weight 0.582 Kilogram
Volume 3.51 Liter
EAN 5710104042879

 

Actuator speed [s/mm] 3 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
China RoHS compliance Out of scope
Closing force [N] 400 N
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 95 kOhm
Control signal type Modulating
Description AME 445 24V 3 s/mm 20mm 400N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Position feedback yes
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 9d9ab398-66c2-4d1b-85a0-ec8a9efd3150
SCIP dossier product name AMV(E) 335 - 445
Speed type Fast
Spindle speed [s/mm] 3 s/mm
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 20 mm
Supply voltage [V] AC 24 V
Type AME 445

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality