AMV 35, Supply voltage [V] AC: 230, 15 mm

082G3021

AMV 35 230V 3s/mm 15mm 600N

Product details

Gross weight 1.7 Kilogram
Net weight 1.595 Kilogram
Volume 3.465 Liter
EAN 5702421513057

 

Actuator speed [s/mm] 3 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
China RoHS compliance Out of scope
Closing force [N] 600 N
Contain batteries No
Control signal type 3-point
Description AMV 35 230V 3s/mm 15mm 600N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 7 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. c5b6fd67-cf6c-493f-8f13-2d65fca1997f
SCIP dossier product name AMV(E) 20 - 35
Speed type Fast
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 15 mm
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type AMV 35

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality