Electronic refrigerat. control, ERC 112C
080G3489
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
Gross weight | 0.127 Kilogram |
Net weight | 0.12 Kilogram |
Volume | 0.417 Liter |
EAN | 5715162496251 |
Gross weight | 0.127 Kilogram |
Net weight | 0.12 Kilogram |
Volume | 0.417 Liter |
EAN | 5715162496251 |
Analog inputs (AI) [pc] | 4 pc |
China RoHS compliance | Out of scope |
Contain batteries | No |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 3 pc |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(a) 7(c)-I |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 27 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f9979c81-745e-4c5b-923c-1643525a47fd |
SCIP dossier product name | ERC112x |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 112C |
UK RoHS compliance | Out of scope |
Analog inputs (AI) [pc] | 4 pc |
China RoHS compliance | Out of scope |
Contain batteries | No |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 3 pc |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(a) 7(c)-I |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 27 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f9979c81-745e-4c5b-923c-1643525a47fd |
SCIP dossier product name | ERC112x |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 112C |
UK RoHS compliance | Out of scope |