Electronic refrigerat. control, ERC 112D
080G3471
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
Gross weight | 137.4 Gram |
Net weight | 123.1 Gram |
Volume | 0.233 Liter |
EAN | 5715162709214 |
Gross weight | 137.4 Gram |
Net weight | 123.1 Gram |
Volume | 0.233 Liter |
EAN | 5715162709214 |
Analog inputs (AI) [pc] | 4 pc |
Application area | Comm. frigdes/freezers |
Approval |
CE CQC EAC ENEC NSF UA UKCA cURus |
CE evaluated | Yes |
Controller type | Commercial Refrigeration |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 4 pc |
Display colour | Red |
Division | 25 |
Frequency [Hz] | 50/60 Hz |
Further information | sample no 091X1049-1 |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 27 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f9979c81-745e-4c5b-923c-1643525a47fd |
SCIP dossier product name | ERC112x |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 112D |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 4 pc |
Application area | Comm. frigdes/freezers |
Approval |
CE CQC EAC ENEC NSF UA UKCA cURus |
CE evaluated | Yes |
Controller type | Commercial Refrigeration |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 4 pc |
Display colour | Red |
Division | 25 |
Frequency [Hz] | 50/60 Hz |
Further information | sample no 091X1049-1 |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 27 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f9979c81-745e-4c5b-923c-1643525a47fd |
SCIP dossier product name | ERC112x |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 112D |
UL evaluated | Yes |