Electronic refrigerat. control, ERC 111A
080G3236
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 54
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 54
Gross weight | 0.096 Kilogram |
Net weight | 0.077 Kilogram |
Volume | 0.393 Liter |
EAN | 5702428471299 |
Gross weight | 0.096 Kilogram |
Net weight | 0.077 Kilogram |
Volume | 0.393 Liter |
EAN | 5702428471299 |
Analog inputs (AI) [pc] | 2 pc |
Application area | Comm. fridges/freezers |
Approval |
CE CQC EAC ENEC LLC CDC TYSK NSF cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Commercial Refrigeration |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 1 pc |
Display colour | Blue |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 7(a) |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 54 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead titanium zirconium oxide (CAS no. 12626-81-2) |
SCIP dossier no. | 372ef40b-b6d8-45ed-969a-59127a6c2045 |
SCIP dossier product name | ERC111A |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 111A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 2 pc |
Application area | Comm. fridges/freezers |
Approval |
CE CQC EAC ENEC LLC CDC TYSK NSF cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Commercial Refrigeration |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 1 pc |
Display colour | Blue |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 7(a) |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 54 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead titanium zirconium oxide (CAS no. 12626-81-2) |
SCIP dossier no. | 372ef40b-b6d8-45ed-969a-59127a6c2045 |
SCIP dossier product name | ERC111A |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 111A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |