Refrigerant distributor, RD 21, 2 pc, 3/16 in, 5 mm
069G2341
Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5
Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5
Gross weight | 0.062 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 1.23 Liter |
EAN | 5702424588694 |
Gross weight | 0.062 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 1.23 Liter |
EAN | 5702424588694 |
Approval | UL |
Body size | 21 |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 12 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 2 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
Type | RD 21 |
Type designation | RD21-A05-H02 |
UL evaluated | Yes |
Approval | UL |
Body size | 21 |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 12 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 2 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
Type | RD 21 |
Type designation | RD21-A05-H02 |
UL evaluated | Yes |