Refrigerant distributor, RD 62, 18 pc, 7/8 in, 1/4 in, 8 mm
069G2323
Inlet connection type: Solder, ODM, Inlet size [in]: 7/8 in, Outlet size [in]: 1/4 in, Number of holes: 18, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8
Inlet connection type: Solder, ODM, Inlet size [in]: 7/8 in, Outlet size [in]: 1/4 in, Number of holes: 18, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8
Gross weight | 0.511 Kilogram |
Net weight | 0.476 Kilogram |
Volume | 0.911 Liter |
EAN | 5702428245906 |
Gross weight | 0.511 Kilogram |
Net weight | 0.476 Kilogram |
Volume | 0.911 Liter |
EAN | 5702428245906 |
Approval | UL |
Body size | 62 |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODM |
Inlet size [in] | 7/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 8 mm |
Number of holes | 18 pc |
Outlet size [in] | 1/4 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Type | RD 62 |
Type designation | RD62-K08-J18 |
UL evaluated | Yes |
Approval | UL |
Body size | 62 |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODM |
Inlet size [in] | 7/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 8 mm |
Number of holes | 18 pc |
Outlet size [in] | 1/4 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Type | RD 62 |
Type designation | RD62-K08-J18 |
UL evaluated | Yes |