Valve body for expansion valve, TEH, Solder, ODM, Solder, ODM
067G4003
Direction: Straightway, Used for product: TE 55; TQ 55, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM
Direction: Straightway, Used for product: TE 55; TQ 55, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM
Gross weight | 0.634 Kilogram |
Net weight | 0.61 Kilogram |
Volume | 0.701 Liter |
EAN | 5702428322379 |
Gross weight | 0.634 Kilogram |
Net weight | 0.61 Kilogram |
Volume | 0.701 Liter |
EAN | 5702428322379 |
Approval | LLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection material | Brass |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Inlet connection type | Solder, ODM |
Inlet size [in] | 1 1/8 in |
Outlet connection type | Solder, ODM |
Outlet size [in] | 1 3/8 in |
Packing format | Multi pack |
Parts included |
Screws Washers |
Parts Program name |
TE 55 TQ 55 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Valve body for expansion valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Type | TEH |
Used for product |
TE 55 TQ 55 |
Approval | LLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection material | Brass |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Inlet connection type | Solder, ODM |
Inlet size [in] | 1 1/8 in |
Outlet connection type | Solder, ODM |
Outlet size [in] | 1 3/8 in |
Packing format | Multi pack |
Parts included |
Screws Washers |
Parts Program name |
TE 55 TQ 55 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Valve body for expansion valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Type | TEH |
Used for product |
TE 55 TQ 55 |