Shows 32 product(s)
Valve body for expansion valve, TEH, Solder, ODF, 12 mm, Solder, ODF, 16.00 mm
Direction: Straightway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00
Valve body for expansion valve, TEH, Solder, ODF, 12 mm, Solder, ODF, 22.00 mm
Direction: Straightway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00
Valve body for expansion valve, TEH, Solder, ODF, 12 mm, Solder, ODF, 16.00 mm
Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00
Valve body for expansion valve, TEH, Solder, ODF, 12 mm, Solder, ODF, 22.00 mm
Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00
Valve body for expansion valve, TEH, Solder, ODF, Solder, ODF
Direction: Straightway, Used for product: TE 5, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Valve body for expansion valve, TEH, Solder, ODF, Solder, ODF
Direction: Straightway, Used for product: TE 5, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Valve body for expansion valve, TEH, Solder, ODF, Solder, ODF
Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Valve body for expansion valve, TEH, Solder, ODF, Solder, ODF
Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Valve body for expansion valve, TEH, Solder, ODF, Solder, ODF
Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Valve body for expansion valve, TEH, Solder, ODF, 16 mm, Solder, ODF, 22.00 mm
Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00