Valve body for expansion valve, TEH, Solder, ODF, 16 mm, Solder, ODF, 22.00 mm

067B4012

Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00

Product details

Gross weight 0.294 Kilogram
Net weight 0.261 Kilogram
Volume 0.31 Liter
EAN 5702428321167

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 16 mm
Outlet connection type Solder, ODF
Outlet size [mm] 22 mm
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 5
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
Used for product TE 5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality