Electric expansion valve, UKV

061L4155

Electric expansion valve, Product Type: UKV, Packing format: Industrial pack, Quantity per packing format: 20

Product details

Gross weight 0.152 Kilogram
Net weight 0.054 Kilogram
Volume 3.002 Liter
EAN 5702428270991

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -22 °F
China RoHS compliance Out of scope
Connection material Copper
Connection type Solder, ODF
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Bi-flow
Inlet size [mm] 6.35 mm
Lubricants compatibility POE
Max. Working Pressure [bar] 150 bar
MaxOPD [bar] 100 bar
Motor type Permanent magnet stepper motor
Orifice size [mm] 1.4 mm
Outlet size [mm] 6.35 mm
Packing format Industrial pack
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 20 pc
Rated cap. conditions [IMP] Subcooling = 32F
Rated cap. conditions [SI] Subcooling = 0C
Rated capacity R744 [kW] 11.2 kW
Refrigerant temperature [ºC] [max] 70 °C
Refrigerant temperature [ºC] [min] -30 °C
Refrigerant temperature [ºF] [max] 158 °F
Refrigerant temperature [ºF] [min] -22 °F
Refrigerants R744
Serviceable No
Step mode 2-phase full step
Total steps 480 (half steps)
Type UKV
Type designation UKV-J14D04

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality