Electric Expansion Valves for HVAC-R

Shows 363 product(s)

034G0501

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 3/8 in

034G0505

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 5/8 in, Outlet size [in]: 1 5/8 in

034G0507

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G0508

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

034G0515

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G1704

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 3/8 in

034G1705

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 1 1/8 in

034G1706

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G1708

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

034G1714

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

View: